Focusable Collimators consist of two separate components: a fiber optic collimator and a fiber optic refocusing assembly. The fiber optic collimator utilizes a PCX lens positioned at the focal length from the optical fiber tip. These collimators are available with FC or SMA threads, and easily couple to standard 0.22 NA fiber optic cables. Focusable Collimators expand the beam and decrease the divergence by the ratio of the fiber core diameter to the collimator aperture. Fiber optic refocusing assemblies mount directly to the fiber optic collimator and allow for optimal focus at a given distance.
Collimator and Refocusing Assembly Compatibility Chart | ||
---|---|---|
Collimator Description | Stock Number | Compatible Refocusing Assembly |
4mm Aperture UV/VIS Fiber Optic Collimator, FC | #88-189 | No Compatible Refocusing Assemblies |
4mm Aperture UV/VIS Fiber Optic Collimator, SMA | #88-173 | No Compatible Refocusing Assemblies |
4mm Aperture VIS/NIR Fiber Optic Collimator, FC | #88-188 | No Compatible Refocusing Assemblies |
4mm Aperture VIS/NIR Fiber Optic Collimator, SMA | #88-172 | No Compatible Refocusing Assemblies |
10mm Aperture UV/VIS Fiber Optic Collimator, FC | #88-191 | #88-182, #88-183, #88-184, #88-185, #88-186, & #88-187 |
10mm Aperture UV/VIS Fiber Optic Collimator, SMA | #88-181 | #88-182, #88-183, #88-184, #88-185, #88-186, & #88-187 |
10mm Aperture VIS/NIR Fiber Optic Collimator, FC | #88-190 | #88-182, #88-183, #88-184, #88-185, #88-186, & #88-187 |
10mm Aperture VIS/NIR Fiber Optic Collimator, SMA | #88-180 | #88-182, #88-183, #88-184, #88-185, #88-186, & #88-187 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act