E-Series Kinematic Optical Mirror Mounts offer many high value features essential for applications in R&D, prototyping, and system integration. The mounts are offered with 2 screws for tip and tilt optical adjustment and alignment (±3.5°). The M6 x 0.25 (101.6 TPI) adjustment screws provide smooth movement and can be driven by hand or by Allen key (2mm key size). The adjustment screw knobs are removable to create a more compact form factor. E-Series Kinematic Optical Mirror Mounts feature mounting holes with both a counterbore designed to accommodate M4 or 8-32 mounting hardware, and M6 x 1.0 internal threads for increased mounting versatility and direct compatibility to TECHSPEC® Stainless Steel Mounting Posts and Pedestal Posts.
E-Series Kinematic Circular Optical Mounts | |||||
A (mm) | B (mm) | C (mm), Nominal | Optical Diameter D1 (mm) | Clear Aperture D2 (mm) | Stock No. |
25.4 | 43.5 | 39.5 | 12.7/12.5 | 10 | #15-865 |
25.4 | 43.5 | 39.5 | 25.4/25.0 | 23 | #15-866 |
38.1 | 70.1 | 41.5 | 50.8/50.0 | 49 | #15-867 |
50.8 | 98.9 | 49.5 | 76.2/75 | 72 | #15-868 |
63.5 | 123.5 | 54.5 | 101.6/100 | 97 | #15-869 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act