Bar-Type Holders are made from black anodized aluminum with steel guides. These holders allow for quick and precise mounting of various sized optics. The crossed V-Groove design centers the optics vertically and horizontally. Bar-Type Holders feature an M6 x 1.0 or ¼-20 TPI mounting thread for post mounting applications. Posts and Post Holders are required for mounting to a breadboard.
English Type | ||||
Diameter A | Width B | Height C | Thickness D | Stock No. |
40mm | 70mm | 81mm | 12.7mm | #03-676 |
67mm | 90mm | 110mm | 12.7mm | #03-669 |
118mm | 140mm | 162mm | 12.7mm | #03-666 |
Metric Type | ||||||
A Max (mm) | A Min (mm) | B (mm) | C (mm) | D (mm) | E (mm) | Stock No. |
25 | 5 | 48 | 40 | 12 | 10 | #55-529 |
60 | 10 | 95 | 85 | 14 | 15 | #55-530 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act