eo_logo
 
Product added to cart
All Press Releases

TECHSPEC® Divergent Adjustable Broadband Beam Expanders with a 2µm Design Wavelength

Designed for Demanding 2µm and Tunable Laser Sources

4/26/2018, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces TECHSPEC® DA (Divergent Adjustable) Fixed Broadband Beam Expanders. These compact beam expanders are optimized at a wide range of wavelengths for maximum flexibility, making them ideal for use with demanding tunable laser sources. They feature a 1940nm design wavelength to compliment lasers with wavelengths from 1900-2100nm, which are ideal for highly precise applications including medical surgery and plastic processing because of their unique absorption characteristics and ability to create very small and precise cuts in both biological tissue and plastics with minimal localized heating.

Offered in low and high power versions

TECHSPEC® DA Broadband Beam Expanders are available in high and low power models with 2X and 3X magnifications. Low power models feature standard 7980 Fused Silica while high power models feature 7979 Fused Silica substrates to ensure minimal IR absorption within the substrate. A threaded barrel divergence adjustment compensates for input beam divergence. These beam expanders are coated for 1940 – 2100nm performance. They are easily integrated into prototype and advanced applications, and maintain the highest quality across the adjustment range. TECHSPEC® DA Fixed Broadband Beam Expanders are ideally suited for medical laser applications using highly tunable Thulium and Holmium sources.

Designs achieve λ/10 transmitted wavefront error

TECHSPEC® DA Broadband Beam Expanders offer λ/10 transmitted wavefront error and are manufactured using a fused silica substrate with excellent optical and thermal performance and stability. These optics feature broadband anti-reflection and laser line V-coatings for transmission >99%. RoHS Compliant TECHSPEC® DA Broadband Beam Expanders are in-stock and available for immediate delivery.

About Edmund Optics:

Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin