eo_logo
 
Product added to cart
All Press Releases

TECHSPEC® 100 Å Off-Axis Parabolic Mirror Family

Features Precision, Low Scatter Surfaces

8/24/2017, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces new TECHSPEC® 100 Å Off-Axis Parabolic Mirrors. This new mirror family is used in broadband UV, visible, and IR applications. Each precision-manufactured, interferometer-tested mirror features a diamond turned surface with surface roughness down to 100 Å RMS, producing low-scatter surfaces. TECHSPEC® 100 Å Off-Axis Parabolic Mirrors (OAPs) are not wavelength dependent and are therefore free of chromatic and spherical aberration across a broadband range. These mirrors are ideal for use in instrumentation and laser systems, including Schlieren, MTF, FLIR and FTIR, as well as with IR lasers such as Quantum cascade lasers.

Solid metal design for excellent thermal conductivity

TECHSPEC® 100 Å Off-Axis Parabolic Mirrors are manufactured with a solid metal Aluminum 6061T6 substrate, with no adhesives, for excellent thermal conductivity. OAPs have a focal point which is not in line with the optical axis, allowing users to incorporate various components into the system and optimize workspace. Unrestricted access to the focal point allows more compact systems with smaller footprints to be designed.

Broad wavelength range from 400nm to 12,000nm

TECHSPEC® 100 Å Off-Axis Parabolic Mirrors have protected aluminum, protected gold, and bare gold coatings that cover wavelength ranges from 400nm to greater than 12,000nm. A protective dielectric overcoat layer reduces any potential atmospheric or cleaning damage. This increases the metal coating’s durability and provides protection from oxidation, without modifying the coating performance. TECHSPEC® 100 Å Off-Axis Parabolic Mirrors are available in 15°, 30°, 45°, 60° or 90° off-axis options. In-house design, manufacturing, and coating capabilities are available for custom requests. TECHSPEC® 100 Å Off-Axis Parabolic Mirrors are in-stock and available for immediate delivery.

About Edmund Optics:

Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin