eo_logo
 
Product added to cart
All Press Releases

Edmund Optics Features New Products Including TECHSPEC® BOROFLOAT® Borosilicate Windows and TECHSPEC® λ/10 Ultra-Low Reflectivity Windows

9/19/2019, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, continuously expands its product offering to reflect market developments and customer needs. New products are added each month to better serve the industry. This release features details about the recent additions including TECHSPEC® BOROFLOAT® Borosilicate Windows and TECHSPEC® λ/10 Ultra-Low Reflectivity Windows.

The new Edmund Optics® TECHSPEC® BOROFLOAT® Borosilicate Windows offer high resistance to thermal shock and high temperature, harsh environments. BOROFLOAT® is produced by a float technique that yields superior surface flatness – typically 4-6λ per inch. In addition to exceptional surface flatness, BOROFLOAT® has a very low Coefficient of Thermal Expansion (CTE) at 3.25 × 10-6/°C. TECHSPEC® BOROFLOAT® Borosilicate Windows are ideal for applications in the visible to near infrared spectrum.

Edmund Optics® expands its TECHSPEC® λ/10 Ultra-Low Reflectivity Windows featuring anti-reflection (AR) coatings with reflection lower than 0.1% at the specified Nd:YAG and Yb:YAG design wavelengths. These windows are manufactured from high quality fused silica substrates with λ/10 surface flatness and 10-5 surface quality, helpful in minimizing scatter. Because of their ultra-low reflectivity, high damage thresholds, and numerous laser V-Coat options, TECHSPEC® λ/10 Ultra-Low Reflectivity Windows are ideal for the elimination of surface reflections when integrated into laser systems.

To view these products and the many more exciting new products offered at Edmund Optics®, visit the new products page at edmundoptics.com.

About Edmund Optics:

Edmund Optics® (EO) is a leading global supplier of optics, imaging, and photonics technology that has served a variety of markets including Life Sciences, Biomedical, Industrial Inspection, Semiconductor, R&D, and Defense since 1942. Edmund Optics designs and manufactures a wide array of optical components, multi-element lenses, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of stock and custom products. With locations in more than seven countries across the globe, Edmund Optics employs over 1,000 employees and continues to expand. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin