Edmund Optics (EO), the premier provider of optical components, introduces its new Dynamic Focus VZM Lenses. These lenses use an internal liquid lens to seamlessly adjust focus over a 7X range, from 0.65X to 4.6X. At the same time, the lens maintains the zoom capabilities of the standard VZM Zoom Imaging Lenses. Dynamic Focus VZM Lenses are ideal for a broad range of applications including microscopy and circuit board inspection.
Features lockable iris, zoom control and rotatable mount
Dynamic Focus VZM Lenses feature a lockable iris, zoom control and a rotatable mount for optimal camera orientation. A removable mounting flange allows the lens to fit into the 50 mm diameter through hole of the rack and pinion mount #03-609. The RoHS compliant lens measures 248 mm in length and provides a 2/3 inch maximum camera sensor format with a working distance of 87 mm.
Includes software for focus tuning
The internal liquid lens is controlled via the rugged 6-pin HIROSE connector and a USB port. Coarse magnification adjustments can be made manually. The Dynamic Focus VZM Lenses include software, allowing them to be programmed to cycle through focus with a square, sinusoidal or sawtooth waveform or adjustable frequency and focus-shift range. Dynamic Focus VZM Lenses are in-stock and available for immediate delivery for fast turnaround and excellent value.
Stop by Booth #646 to see Dynamic Focus VZM Lenses in action during Automate, March 23-26, McCormick Place, Chicago, IL.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act