eo_logo
 
Product added to cart

Ring Lights

Custom and
Volume Manufacturing

Learn More

SCHOTT EasyLED Series Illuminators SCHOTT EasyLED Series Illuminators New
  • Ringlight, Backlight, and Spotlight Illuminators
  • Integrated Controllers for Intensity Adjustment
  • Designed for Easy Integration into Microscopy Systems
SCHOTT VisiLED UV Ringlights SCHOTT VisiLED UV Ringlights
  • Switch Between Bright-Field and UV Illumination
  • Maximum UV Illuminance up to 160 W/m2
  • Actively Controlled LED Temperature
  • Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)
Advanced Illumination Brightfield/Darkfield LED Ring Lights Advanced Illumination Brightfield/Darkfield LED Ring Lights
  • Hybrid Diffuse Brightfield and Darkfield Illumination
  • Can Be Used Independently or Simultaneously
  • Fixed Intensity or Strobed Options
Advanced Illumination Darkfield LED Illuminators Advanced Illumination Darkfield LED Illuminators
  • Ideal for Visually Enhancing Surface Defects
  • Useful for Front or Back Illumination
  • 5" Versions Have Variable Intensity
Advanced Illumination MicroBrite Brightfield Ring Lights Advanced Illumination MicroBrite Brightfield Ring Lights
  • High Intensity Output up to 41,000 Lux
  • 2”-10” Working Distance (Size Dependent)
  • Full Range of Wavelengths Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights
  • Ideal for Visually Enhancing Surface Defects
  • High Light Output up to 47,000 Lux
  • Multiple Working Distances Between Darkfield and Brightfield
  • Required Power Supply and Optional Manual Intensity Adjustment Sold Separately
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin