eo_logo
 
Product added to cart

Cyber Sale Targets!

Custom and
Volume Manufacturing

Learn More

Temperature Sensitive Liquid Crystal Sheets Temperature Sensitive Liquid Crystal Sheets
  • Locate Electrical Shorts on Circuit Boards
  • Determine Insulation Voids
  • Map Heat Sinks
  • Easily Cut to Size
Edmund Linen Testers Edmund Linen Testers
  • Collapsible Pocket Magnifiers
  • Precision DCX Lens in Black Anodized Aluminum Housing
  • Scales on Inner Faces of Viewer Base in 1/8" Increments
Peak 7X or 10X Measuring Loupes Peak 7X or 10X Measuring Loupes
  • 7X and 10X Magnifications Available
  • Choose from Loupe, Illuminated Loupe and Loupe Sets
  • Reticle Included with Each Option
Peak Transparent Base Magnifiers Peak Transparent Base Magnifiers
  • Features Multi-Lens Elements in Fixed Focus Design
  • Clear Acrylic Base for Illuminating Subject
  • Offers Surperior Image Quality
  • Ideal for Quick Inspection
Transparent Base Magnifier Transparent Base Magnifier
  • American-Made
  • New and Improved Optical Design
  • Edmund Designed and Engineered
  • Clear Base Admits Light
  • High Power, Wide Field
Lens Stress Analyzers Lens Stress Analyzers Clearance
  • Identify Lens Stress or Contamination
  • Portable, Compact Design
  • Bench-Top or Phone Clip-On Models Available
Kodak Imaging Chart Kodak Imaging Chart
  • Over 18 Test Patterns
  • 8 ½" x 11" Film
Crossline Transmission Reticles Crossline Transmission Reticles
  • Designed for 1X Objective Power
  • Crossline Pattern
  • 19 or 21mm Diameter Versions
Linear Scale Contact Reticles Linear Scale Contact Reticles
  • Greater Stabiliy than Film Reticles
  • Low Reflection Chrome Pattern
  • English and Metric Styles
Multi Scale Contact Reticles Multi Scale Contact Reticles
  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • English or Metric Styles
Circular Scale Contact Reticles Circular Scale Contact Reticles
  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • Protractor, Crosshair, or Concentric Square Patterns
Precision Ronchi Ruling Glass Slides Precision Ronchi Ruling Glass Slides
  • Used for Evaluation of Resolution, Field Distortion, and Parfocal Stability
  • Ideal for Reticle and Field Calibration Requirements
  • Available on Float Glass, Fused Silica, Fused Silica with Fluorescent Backing, and Opal.
Crosshair Scale Contact Reticles Crosshair Scale Contact Reticles
  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • Plain or Dashed Crosshairs
High Precision Ronchi Rulings High Precision Ronchi Rulings
  • Chrome on Glass
  • High Tolerance
  • Superior to Etched and Filled Rulings
  • Lines Parallel to Edge
  • English and Metric Versions Available
Fixed Frequency Grid Distortion Targets Fixed Frequency Grid Distortion Targets
  • For Distortion Measurement and Calibration of Imaging Systems
  • Chrome on Soda Lime Glass or Chrome on White Ivory Glass Versions
  • NIST Certificate of Accuracy Included
USAF 1951 and Dot Grid Target USAF 1951 and Dot Grid Target
  • USAF 1951 Elements 0 to 3 (14 lp/mm)
  • Fixed Frequency Grid on 2mm Centers
  • 2” x 2.75”
Diffuse Reflectance Grid Distortion Targets Diffuse Reflectance Grid Distortion Targets
  • Diffuse Reflectance Treatment Mimics Ceramic Targets
  • Chrome Pattern on Substrate
  • No Glare with On or Off Axis Lighting
  • Perfect for Front Illuminated Measuring
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin