eo_logo
 
Product added to cart

Cyber Sale Lasers!

Custom and
Volume Manufacturing

Learn More

Lumentum High Performance Helium-Neon Lasers Lumentum High Performance Helium-Neon Lasers
Top Seller
  • Power Options from 0.5 - 22.5mW
  • Improved Stability
  • Ideal for Interferometry and Metrology Applications
  • Random or Linear Polarization Options
UCf Objectives UCf Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Compact Finite Conjugate Objectives
  • Mount Directly to a C-Mount Camera
  • Near Diffraction Limited performance
#37-042 (Laser) and #19-476 (TEC Controller) DPSS Pointing Lasers
Top Seller
  • TTL Modulation up to 10kHz
  • Transverse Mode TEM00
  • Blue, Green, Yellow, and IR Output Wavelengths
  • TEC or Heatsink Required for Operation (Sold Separately)
Coherent® StingRay™ and BioRay™ Laser Diode Modules Coherent® StingRay™ and BioRay™ Laser Diode Modules
  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available
Z-Laser ZX20 Focusable Machine Vision Laser Diode Modules Z-Laser ZX20 Focusable Machine Vision Laser Diode Modules
  • Homogenous Intensity Distribution Lines with Fan Angles from 20° to 90°
  • IP67 Rated Stainless Steel Housing
  • Violet, Blue, Green, and Red Wavelengths Available
Opto IM Profile M Digital Microscope Module Opto IM Profile M Digital Microscope Module New
  • Digital Microscope with Integrated Optics, Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available
UCf Objective Kits UCf Objective Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Compact Finite Conjugate Objectives
  • Mount Directly to a C-Mount Camera
  • Near Diffraction Limited performance
Commercial Grade Standard Microscope Objectives Commercial Grade Standard Microscope Objectives
  • Achromatic and Plan Designs
  • Use with T- and C-Mounting Systems
  • Ideal for OEM Applications
Edmund E-Zoom Edmund E-Zoom
  • 4.3:1 or 6.3:1 Zoom Ratios
  • Long Working Distance
  • Trinocular Version Available
Lumentum Helium-Neon (HeNe) Lasers Lumentum Helium-Neon (HeNe) Lasers
  • Low Noise
  • Self-Contained Power Supply
  • Small Size
Multimode Fiber Optic Patchcords Multimode Fiber Optic Patchcords
Coherent® High Performance OBIS™ LX/LS Laser Systems Coherent® High Performance OBIS™ LX/LS Laser Systems
Infrared (IR) Handheld Devices Infrared (IR) Handheld Devices
Top Seller
New Clearance
  • View IR Light Sources and Align IR Lasers
  • Bright, High Contrast Images
  • Accepts C-Mount Lenses
Red and IR Alignment Laser Diodes Red and IR Alignment Laser Diodes
  • Focus Adjustable
  • TTL Modulation up to 10kHz
  • 635nm, 780nm, 808nm, 850nm, and 980nm Wavelength Options
International Standard Microscope Objectives International Standard Microscope Objectives
  • For Use with RMS Thread Microscopes
  • AR Coated Optics
  • 4X to 100X Magnifications Available
Adapters and Accessories for Mitutoyo Objectives Adapters and Accessories for Mitutoyo Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Camera Extension Tube Allows Integration of C-Mount Cameras
  • Adapters Ease Integration of MT-1 and MT-2 Tube Lenses
  • Connect with C-Mount or RMS Threaded Components
Filter Adapter Rings Filter Adapter Rings
  • Used to Attach Filters or Accessories to a Lens
  • Step Up and Step Down Options
  • Utilize Step Up Rings When Lens Filter Size is Smaller than Adapting Filter
Z-Laser Green Focusable Diode Modules Z-Laser Green Focusable Diode Modules
  • IP67 Rated Environmentally Sealed with Simple Thread Mount
  • Electrically Isolated Housing
  • Focusable with Gaussian and Uniform Line Options
  • 5-30V DC Operation with Reverse Polarity Protection
Coherent® EnergyMax Laser Energy Sensors Coherent® EnergyMax Laser Energy Sensors
  • ISO 17025 Certified
  • Embedded Spectral Compensation Characteristics
  • Automatic Temperature Compensation
Edmund Optics® Power and Energy Detectors Edmund Optics® Power and Energy Detectors
Microscope Eyepieces Microscope Eyepieces
  • Widefield and DIN-45mm Versions Available
  • Widefield Versions Offer Adjustable Diopter
  • Three Standard Magnifications
Coherent® Visible Laser Diode Modules Coherent® Visible Laser Diode Modules
  • Robust, High Quality Laser Diodes with Small Form Factor
  • 635nm and 670nm High Visibility Wavelengths
  • Sophisticated Electronic Design for Consistent Beam Properties
Pigtailed Laser Diode Modules Pigtailed Laser Diode Modules
  • Single Mode Fiber with FC/PC Connector
  • 1 to 100mW Output Power and 405 to 1550nm Wavelength Options
  • Integrated Driver for Easy Operation
Opto IM Compact M Digital Microscope Module Opto IM Compact M Digital Microscope Module New
  • Digital Microscope with Integrated Optics, Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available
Laboratory Laser Diode Modules Laboratory Laser Diode Modules
  • Visible and Near IR Models
  • Focusable from 20mm to Infinity
Compact LDM Focusable Laser Diode Modules Compact LDM Focusable Laser Diode Modules
  • Circular and Elliptical Beam Options
  • Bare Leads for Instrument Integration
  • Focusable from 20mm to Infinity
Coherent® LaserCheck™ Coherent® LaserCheck™
Top Seller
  • 0.5μW to 1W
  • 400nm to 1064nm
  • ±8% Accuracy
Deluxe Illuminated Direct Measuring Microscopes Deluxe Illuminated Direct Measuring Microscopes
  • 40X and 100X Models, Include 10X Eyepiece
  • Inch/Metric Reticle
  • Rack and Pinion Focusing
Laser Diode Mounts Laser Diode Mounts
  • Compatible with a Variety of Laser Diode Modules
  • Multiple Mount Configurations
  • Compatible Diameters from 9.5-25.4mm
Laser Diode/He-Ne Laser Projection Heads Laser Diode/He-Ne Laser Projection Heads Clearance
  • Single Line, Crossline, Multi-Line, and Dot Matrix Types
  • Quick Installation
  • Ideal for Mounting Laser Diode Modules
Ultra-Bright Green Laser Pointer Ultra-Bright Green Laser Pointer
  • Visible up to 6,000 Feet
  • Economically Priced
Micro LDM Laser Diode Modules Micro LDM Laser Diode Modules
  • 7mm Housing Diameter
  • Focusable
  • Low Voltage DC Operation
  • Reverse Polarity Protection
ReflX™ Objectives ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Industry Leading 19 to 31mm Working Distance
  • EO Designed and Manufactured for Focusing or Imaging Applications
  • Actively Aligned for Optimal Performance
  • Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
  • TECHSPEC® High Performance ReflX™ Objectives Available 
EO Infinity Corrected Long Working Distance Objectives EO Infinity Corrected Long Working Distance Objectives
Top Seller
  • High Quality Optics in a Plan Apochromat Design
  • Long Working Distance Options
  • Sub-Micron Resolving Power
Z Series Modular Zoom Stereo Microscopes Z Series Modular Zoom Stereo Microscopes
  • Capable of Achieving Magnifications from 2.4X - 320X
  • Modular Design for Maximum Customizability
  • Ergonomic Option to Prevent Repeat Use Injuries
  • Requires #88-609 for 0.3X or 0.5X Objectives
Focusable Alignment Laser Diode Modules Focusable Alignment Laser Diode Modules Clearance
  • Integrated Systems with Drive Electronics and Optical Element
  • Adjustable Focus or Line Generator Versions Available
  • Regulated Output Power
  • Standard 3 Pin Design
Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives
Top Seller
  • Ideal for Brightfield, DIC, Fluorescence, or Polarization Microscopy
  • Long Working Distances Reduce Risk of Specimen Damage
  • Excellent Transmission from 400 – 700nm
  • Additional Olympus Infinity Corrected Objectives Available
Olympus SZX7 Zoom Stereo Microscope Olympus SZX7 Zoom Stereo Microscope
Coherent® Laser Power and Energy Meters Coherent® Laser Power and Energy Meters
Coherent® Thermopile Power Sensors Coherent® Thermopile Power Sensors
  • Superior Damage Resistance
  • Wide Dynamic Range
  • ISO 17025 Certified
Edmund Optics® Laser Power and Energy Meters Edmund Optics® Laser Power and Energy Meters
  • Premier Laser Power and Energy Meter Features Touch Screen Display
  • Deluxe Laser Power Meter Features Digital Display
  • USB Laser Power Meter Features Direct Interface to Computer
  • Edmund Optics Power and Energy Detectors Sold Separately
Touchscreen Portable Laser Power Meters Touchscreen Portable Laser Power Meters
  • Small Portable Design with Touchscreen Display
  • Computer and Software Not Required
  • High Damage Threshold
  • USB Rechargeable Battery
Low Cost Turnkey Lasers Low Cost Turnkey Lasers
  • Multiple Colors and Wavelengths Available
  • Ideal for Microscopy Applications
  • TE Cooled
Violet and Blue Alignment Laser Diodes Violet and Blue Alignment Laser Diodes
  • TTL Modulation up to 10kHz
  • Circular Beam Profile
  • Focus Adjustable
Coherent USB-PowerMax Pro Fast Measurement Systems Coherent USB-PowerMax Pro Fast Measurement Systems
  • Fastest Response Laser Power Measurement System Available
  • Fully Integrated Plug-and-Play USB System
  • Large Active Area for Full Beam Measurement
Liquid Lens CF Objectives Liquid Lens CF Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Integrated Liquid Lens for Focus Tuning
  • Lightweight Objective with Compact Form Factor
  • Optimized For Long Working Distances
Edmund Optics® Wireless Power and Energy Detectors Edmund Optics® Wireless Power and Energy Detectors New
  • Bluetooth® Wireless, All-in-One Detector and Meter Solutions
  • Monitor Laser Beam Properties via Gentec-EO BLU App (Available for iOS and Android) or PC Software
  • Long Battery Life of Up to 5 Days with Continuous Use
  • Wired Power and Energy Detectors Also Available
Laser Alignment Glasses Laser Alignment Glasses
  • Increased Visibility of Discrete Wavelengths for Laser Alignment
  • CE Certified Laser Radiation Protection
  • Available in Fit Over Rx Glasses and Adjustable Wrap Around Styles
Edmund Optics® 120i Infinity Corrected Objectives Edmund Optics® 120i Plan APO Infinity Corrected Objectives
  • Up to 43% Smaller than Industry Standard Systems
  • Optimized Performance up to 1.1” Sensor
  • Ideal for Life Science and Industrial Applications
  • Winner of the 2023 Bronze VSD Innovators Award
TECHSPEC® Arcturus™ HeNe Beam Expanders Arcturus® HeNe Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for HeNe Laser Wavelength of 633nm
  • Fixed Magnifications Available from 3X to 20X
  • Divergence Adjustable with Non-Rotating Optics
Research-Grade Variable Beam Expanders Research-Grade Variable Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
TECHSPEC® Draconis™ Nd:YAG Laser Line Beam Expanders Draconis® Nd:YAG Laser Line Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for Nd:YAG Laser Wavelengths: 532nm and 1064nm
  • Fixed Magnifications Available from 3X to 10X
  • Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander
TECHSPEC® Vega™ Laser Line Beam Expanders Vega® Laser Line Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for Laser Wavelengths: 266nm, 355nm, 405nm, 532nm, 1064nm, and 1940nm
  • Fixed Magnifications Available from 1.5X to 20X
  • Divergence Adjustable through Rotating Optical Design
Scorpii® Nd:YAG Beam Expanders Scorpii® Nd:YAG Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
  • Fixed Magnifications Available from 2X to 10X
  • Designed for OEM Integration without Divergence Adjustment
TECHSPEC® Vega™ Broadband Beam Expanders Vega® Broadband Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for Broadband Tunable Laser Sources
  • Fixed Magnifications Available from 1.5X to 20X
  • Divergence Adjustable through Rotating Optical Design
TECHSPEC® Laser Focusing Singlet Lenses Laser Focusing Singlet Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Mounted N-BK7 Lenses for Easy Integration into Laser Systems
  • Positive Focal Lengths from 60mm to 120mm
  • AR Coated for Minimum Reflection at 532 and 1064nm
Nd:YAG Laser Replacement Parts Nd:YAG Laser Replacement Parts
  • Output Couplers, Laser Line Mirrors, and Nd:YAG Rods
  • 80% or 90% Reflectivity @ 1064nm Output Couplers
  • 0.6% Nd Dopant Nd:YAG Rods
  • Large Selection of Complementary Nd:YAG Laser Optics Available
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin