eo_logo
 
Product added to cart

Cyber Sale Fiber Optics!

Custom and
Volume Manufacturing

Learn More

TECHSPEC® Vega™ Laser Line Beam Expanders Vega® Laser Line Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for Laser Wavelengths: 266nm, 355nm, 405nm, 532nm, 1064nm, and 1940nm
  • Fixed Magnifications Available from 1.5X to 20X
  • Divergence Adjustable through Rotating Optical Design
Scorpii® Nd:YAG Beam Expanders Scorpii® Nd:YAG Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
  • Fixed Magnifications Available from 2X to 10X
  • Designed for OEM Integration without Divergence Adjustment
Research-Grade Variable Beam Expanders Research-Grade Variable Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
TECHSPEC® Draconis™ Nd:YAG Laser Line Beam Expanders Draconis® Nd:YAG Laser Line Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for Nd:YAG Laser Wavelengths: 532nm and 1064nm
  • Fixed Magnifications Available from 3X to 10X
  • Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander
TECHSPEC® Arcturus™ HeNe Beam Expanders Arcturus® HeNe Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for HeNe Laser Wavelength of 633nm
  • Fixed Magnifications Available from 3X to 20X
  • Divergence Adjustable with Non-Rotating Optics
TECHSPEC® Laser Focusing Singlet Lenses Laser Focusing Singlet Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Mounted N-BK7 Lenses for Easy Integration into Laser Systems
  • Positive Focal Lengths from 60mm to 120mm
  • AR Coated for Minimum Reflection at 532 and 1064nm
Nd:YAG Laser Replacement Parts Nd:YAG Laser Replacement Parts
  • Output Couplers, Laser Line Mirrors, and Nd:YAG Rods
  • 80% or 90% Reflectivity @ 1064nm Output Couplers
  • 0.6% Nd Dopant Nd:YAG Rods
  • Large Selection of Complementary Nd:YAG Laser Optics Available
TECHSPEC® Vega™ Broadband Beam Expanders Vega® Broadband Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for Broadband Tunable Laser Sources
  • Fixed Magnifications Available from 1.5X to 20X
  • Divergence Adjustable through Rotating Optical Design
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin