Broadband Polarizers
- Wide Acceptance Angles
- Broadband Performance from 300 -2700nm
- Compact Designs Ease System Integration
Ultra Broadband Wire Grid Polarizers
- Reflect S-Polarized Light
- Transmit P-Polarized Light
- Excellent Performance from UV to IR
ISP Optics Fused Silica Windows
Clearance
- Excellent Thermal Stability
- Low Auto-Fluorescence
- IR Grade Fused Silica
ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses
- High Numerical Apertures
- Ideal for Fiber and LED Coupling
- Available with Fused Silica, Si, CaF2, or ZnSe Substrates
UV Fused Silica Plano-Convex (PCX) Lenses - Uncoated
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
Fused Silica Light Pipe Homogenizing Rods
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Excellent Transmission in the UV
- Hexagonal Aperture Maximizes Throughput
- Perfect for Non-Uniform Light Sources
- Additional Light Pipe Homogenizing Rods Available
UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Broadband Applications
- Available with Aluminized and AR Coated Faces
- Sizes Ranging from 5 - 50mm
- Additional Right Angle Prism Options Available
UV Fused Silica Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Negative Focal Lengths for Beam Expansion or Light Projection Applications
- Wavelength Range of 200 - 2200nm
- Popular UV-AR Coating Option Available
UV Fused Silica Double-Concave (DCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Negative Focal Lengths for Beam Expansion or Light Projection Applications
- Wavelength Range of 200 - 2200nm
- Popular UV-AR Coating Option Available
UV Fused Silica Double-Convex (DCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Imaging Applications
- Minimize Aberrations Including Spherical and Coma
- Precision Fused Silica Substrate
High Tolerance UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ray Deviation of 90°
- Left Handed Image
- ±40 Arcseconds Angle Tolerance
- Additional Right Angle Prism Options Available
UV Fused Silica Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Incident Light is Reflected Back to the Source
- Excellent Transmission in UV
- Useful for Surveying and Alignment
- Additional Corner Cube Retroreflectors Available
UV Fused Silica Penta Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ray Deviation of 90°
- Right Handed Image
- Optical Tool for Defining a Right Angle
- Additional Penta Prism Options Available
Rod Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Focuses Collimated Light into a Line
- Available in Diameters as Small as 1mm
Laser Grade Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Guaranteed Laser Damage Threshold
- 10-5 Surface Quality
- λ/10 Surface Accuracy
Fused Silica Ball and Half-Ball Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Excellent UV Transmission
- Low Coefficient of Thermal Expansion
- Ball and Half-Ball Options Available
Fused Silica Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Deviates Laser Beam Path from 0.5° - 5.0°
- Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
- Ideal for High Power Beam Steering Applications
λ/10 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
Ultrafast Thin Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ultra-Thin Center Thickness to Limit GDD
- Low Loss Broadband IBS Anti-Reflection Coating
- Ideal for Ultrafast and Laser Optics Applications
- UV or IR Grade Fused Silica Substrates
Thin Fused Silica Plano-Convex (PCX) Laser Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Ultra-Thin Center Thickness
- UV or IR Fused Silica Substrates
- Low Loss Broadband IBS Anti-Reflection Coatings
Concave Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Focusing Laser Light
- >99.8% Reflectivity at Center Wavelength
- High Thermal Stability Fused Silica Substrates
Uncoated Concave Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Precision Fused Silica Mirror Substrates
- Large Selection of Diameters and Focal Lengths
- Custom Coating Options Available
Laser Grade Broadband Cylinder Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Offers Superior Performance from UV to IR
- Fused Silica Substrate
- Laser Optic Surface Quality
Superpolished Substrates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Superpolished on Both Surfaces with ≤1Å RMS Surface Roughness
- Low Scatter Surfaces Ideal for UV or High Power Laser Applications
- UV Fused Silica Substrates with Polished Bevels and Edges
- In-House Manufacturing Enables Custom Sizes and Shapes from 6 to 76.2mm and Surface Roughness <0.5Å
λ/4 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
1λ UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
Knife-Edge Pickoff Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designed to Separate Two Beams Propagating Closely Next to Each Other
- 45° Bevel
- Coating Aperture Up to the Knife-Edge
- Enhanced Aluminum, Protected Gold and Protected Silver Coating Options
λ/20 UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- λ/20 Surface Flatness
- UV Fused Silica Substrate
- Laser Optic Quality
λ/10 First Surface Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Precision Fused Silica Substrate
- Variety of Sizes and Coating Options Available
- Low Coefficient of Thermal Expansion
Ultrafast Thin Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 1mm Thickness for Limited GDD
- Low Loss Broadband IBS Anti-Reflection Coating
- Designs for Wavelengths from 370nm to 2200nm
- Coating GDD of ±30fs2
- UV or IR Grade Fused Silica Substrates
Thin Fused Silica Laser Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Thin 1mm Thickness
- UV or IR Fused Silica Substrates
- Low Loss Broadband IBS Anti-Reflection Coating
λ/20 Fused Silica Right Angle Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Precision Fused Silica Substrates for Increased Thermal Stability
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings Available
Precision Optical Flat Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Fused Silica and ZERODUR® Substrates
- λ/10 and λ/20 Surface Flatness
- Variety of Coating Options Offered
UV Fused Silica Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Low Coefficient of Thermal Expansion
- Precision and High Precision Options
- High Numerical Apertures to Maximize Throughput
Single Surface Optical Flats
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Sizes Ranging from ½" Diameter to 12" Diameter
- Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
- Available with Standard Metallic Mirror Coatings: λ/10 and λ/20 Mirrors
Precision Dual Surface Optical Flats
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- λ/10 and λ/20 Surface Flatness Options
- Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
- Extended Lifetime in Contact Measurement Applications
- Single Surface Optical Flats Also Available
Uncoated Laser Window Substrates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- 10-5 Surface Quality and λ/10 Surface Flatness
- Fused Silica or N-BK7 Material
- Standard Imperial Sizes for Drop-in Replacement Solutions
- Laser Line Coated Versions Available
- Mirror Substrates Also Available
Brewster Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Reduce Loss of P-Polarized Light
- Circular Profile When Oriented at 55.57°
- Great for Use in Laser Cavities
λ/20 High Power Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- R < 0.25% for 266nm, 355nm, 532nm or 1064nm
- Low Auto-Fluorescence
- Damage Thresholds up to 10 J/cm2 @ 10ns @ 1064nm
Fused Silica Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- UV Fused Silica Substrates with a 30 Arcminute Wedge
- λ/10 Surface Flatness and 20-10 Surface Quality
- Prevent Laser Instability When Used in Laser Cavities
- N-BK7 Wedged Windows and Fused Silica Flat Windows Also Available
λ/20 First Surface Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Precision Fused Silica Substrate
- 20-10 Surface Quality
- Low Coefficient of Thermal Expansion
Laser Mirror Substrates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- λ/10 Surface Flatness and 10-5 Surface Quality
- High Quality Fused Silica Substrates
- Imperial Sizes with Circular or Rectangular Geometries
- Window Substrates Also Available
Unmounted Hollow Roof Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Redirecting Light in One Axis
- Hollow Design Minimizes Dispersion
- Replaces Solid Roof or Porro Prisms in Optical Assemblies
Metallic Coated Stemmed Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- Durable Fused Silica Construction for Low Coefficient of Thermal Expansion
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
- TECHSPEC® Laser and Broadband Dielectric Stemmed Mirrors Also Available
Stemmed Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- >99% Reflectivity at Standard Laser Wavelengths
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Broadband Dielectric and Metallic Coated Stemmed Mirrors Also Available
Broadband Dielectric Stemmed Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- >99% Average Reflectivity Over Broad Wavelength Ranges
- 20-10 Surface Quality and 0 - 45° Angle of Incidence
- TECHSPEC® Laser and Metallic Coated Stemmed Mirrors Also Available
λ/20 Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
- λ/20 Surface Accuracy
- Available Uncoated or with a Variety of Nd:YAG Laser Coating Options
- Includes Full Data Package with Interferogram and Measured Results for Geometric Tolerances
UV Fused Silica PCX Cylinder Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
- Excellent UV Transmission
- Low Coefficient of Thermal Expansion
- Precision Design
Ultrafast Dispersion-Compensating Prisms
- Polished at Brewster’s Angle to Minimize Reflection Loss
- Use Intracavity for Dispersion Compensation
- Use Extracavity to Manipulate Pulse Characteristics
UV Wire Grid Linear Polarizers
- High Transmission from 240 - 400nm
- Uniform Brightness and Contrast
- Ideal for UV or Deep UV Applications
- Visible and Infrared (IR) Wire Grid Polarizers Also Available
UltraFast Innovations (UFI) 3200nm Highly-Positive Dispersive Ultrafast Mirrors
- Positive GDD of 500 fs2 at 5° AOI
- >99.9% Minimum Reflection (P-Polarization)
- Broadband Mid-IR Coating Design Covers 2800 – 3600nm
- Ideal for Mid-IR Mode-Locked Lasers
UltraFast Innovations (UFI) 2μm Highly-Dispersive Broadband Ultrafast Mirrors
- Reflectivity >99.9% Between 2000 - 2200nm
- GDD of -1000fs2 @ 5° AOI
- Ideal for <100fs Pulse Compression of Thulium and Holmium Lasers
- Broadband Ultrafast Chirped Coating
Cylindrical Microlens Arrays
- Generate Non-Gaussian Line Patterns
- Ideal for Light Homogenization
- Excellent Performance from 193nm – 2.5μm
Linear Microlens Arrays
- Fused Silica and Silicon Substrates
- 1x4 and 1x8 Lens Array Configurations
- Ideal for Fiber Coupling and Collimating
Wide Angle Diffusers
- 25 and 125° Diffusing Angles Available
- 90% Transmission Efficiency
- Eye-Safe ROE, No Zero-Order and No Hot Spot
Best Form Spherical Lenses
- Asymmetrical Design for Precise Focusing and Small Spot Size
- Uncoated Fused Silica Substrate with 10-5 Surface Quality
- Ideal for Higher Power Laser Applications
Laser Debris Shields
- Protective Shield for Optical Systems
- Sizes from 50mm to 134mm
- Uncoated and Laser Line Coated Options Available
UV Bandpass Filters
Clearance
- Center Wavelengths in the UV from 193nm
- First Surface Bandpass Coating with Protective Overcoat
- 25 and 50mm Diameters Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act