eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

600-1050nm, 15mm Diameter Ultrafast-Enhanced Silver Coated, λ/10 Mirror

×
Stock #21-982 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,197 ₹8,787
Qty 1-5
₹2,197 ₹8,787
Qty 6+
₹1,751 ₹7,004
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
15.00 +0.00/-0.20
Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Back Surface:
Commercial Polish
Surface Quality:
20-10
Dimensional Tolerance (mm):
+0.00/-0.20
Coating Specification:
Ravg >99% @ 600 - 1000nm, 0°
Rs >99% @ 540 - 1000nm, 45°
Rp >98.5% @ ~730 - 870nm, 45°
Coating:
Ultrafast-Enhanced Silver (600-1000nm)
Coating Type:
Metal
Bevel:
Protective bevel as needed
Clear Aperture (%):
90
Edges:
Ground
Parallelism (arcsec):
30
Thickness (mm):
3.00 ±0.20
Type:
Flat Mirror
Wavelength Range (μm):
0.60 - 1.05
Wavelength Range (nm):
600 - 1050
GDD Specification:
0 ±20fs2 @ 600 - 1050nm
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.3 J/cm2 @ 800nm, 48fs, 1 pulse (typical)
0.16 J/cm2 @ 800nm, 48fs, 100Hz, 1000 pulses (typical)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Precision Fused Silica Substrate
  • Variety of Sizes and Coating Options Available
  • Low Coefficient of Thermal Expansion

TECHSPEC® λ/10 First Surface Mirrors are ideal for demanding beam steering and reflection applications in the visible and IR spectra. With a precision fused silica substrate, the mirrors feature a low coefficient of thermal expansion while being highly durable and resistant to abrasion. These precision mirrors are available in a variety of sizes and coating options, including enhanced aluminum, protected gold, and protected silver. These coatings allow for improved handling of the component, increased durability of the metal coating, and protection from oxidation with little impact to the performance on the metal coating.  TECHSPEC® λ/10 First Surface Mirrors can be utilized in various optics and photonics applications, including biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms.

Note: Surface flatness is measured before coating. 

600-1000nm Ultrafast-Enhanced Silver
600-1000nm Ultrafast-Enhanced Silver
800-1150nm Ultrafast-Enhanced Silver
800-1150nm Ultrafast-Enhanced Silver
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin