eo_logo
 
Product added to cart

590nm, Large Diffuse LED Light

See More by Advanced Illumination

#66-871: 625nm, Large Diffuse LED Light

×
Stock #66-870 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,87,100
Qty 1+
₹2,87,100
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Yellow
Connector:
Flying Leads
Model Number:
DL071-590-IC
Operating Temperature (°C):
0 to 60
Wavelength (nm):
590.00
Weight (lbs):
14.00
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Light Distribution (%):
±10
Number of LEDs:
24 High Brightness
Length of Cable (m):
1.5
Field Coverage (mm):
457.2 x 457.2
Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Diffuse
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Designed to Inspect Large Reflective Objects
  • Variable Intensity and Strobed Options
  • Multiple Versions Offered

Advanced Illumination High Intensity Large Area Diffuse LED Illuminators are ideal for factory automation and the large scale inspection of large metallic objects and other reflective parts. These illuminators are constructed of a rugged metal design and can provide a diffuse, even illumination of an 18" x 18" area. The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. The trigger input signal of the Advanced Illumination High Intensity Large Area Diffuse LED Illuminator is CMOS/TTL compatible. The maximum trigger frequency is 30 Hz.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin