eo_logo
 
Product added to cart

3.95μm 25mm Diameter, IR Shortpass Filter

×
Stock #21-254 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹19,575 ₹39,150
Qty 1-5
₹19,575 ₹39,150
Qty 6+
₹17,618 ₹35,235
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.2
Angle of Incidence (°):
0
Optical Density OD (Average):
≥3.0
Cut-Off Wavelength (nm):
3,950.00
Cut-Off Wavelength (μm):
3.95
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon
Rejection Wavelength (nm):
4190 - 6400
Surface Quality:
80-50
Thickness (mm):
1.00
Thickness Tolerance (mm):
±0.2
Transmission (%):
≥85
Transmission Wavelength (nm):
3300 - 3850
Transmission Wavelength (μm):
3.3 - 3.85
Type:
Shortpass Filter
Durability:
MIL-C-48497A, Section 4.5.3
Cut-Off Tolerance (%):
±2
Rejection Wavelength (μm):
4.19 - 6.4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • ≥85% Average Transmission over a Broad Infrared Wavelength Range
  • OD ≥3.0 Blocking Across Rejection Band
  • Common Wavelengths for Environmental and Medical Applications

Infrared (IR) Shortpass Filters are designed to provide ≥85% average transmission across their transmission band and OD ≥3.0 blocking across their rejection band. With cut-off wavelengths ranging from 3.95 to 13.3μm, these shortpass filters provide coverage across the IR spectrum. Featuring durable coatings and optical-quality Silicon and Germanium substrates, these filters can withstand normal cleaning and handling associated with high-quality optical components. Infrared (IR) Shortpass Filters are ideal for a wide range of imaging and detection applications in environmental sciences, life sciences, and medical diagnostics. These filters can be used in combination with Infrared (IR) Longpass Filters to create custom bandwidth filters and fine tune optical systems.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin